The data solution
A compact go-to station for staff who don’t have a fixed work bench – featuring shelves, IT connections and a monitor mount.
The robust item Installation Profiles have space for two large cable conduits that can be shielded from each other in compliance with EN 50174 using Partition Profiles. The conduit opening accommodates Mounting Boxes, which clip into place with no need for machining. Our example integrates the following products:
The item Installation Profile gives you maximum design freedom when it comes to supplying compressed air, electricity and data. The item Installation Column can be customised for all requirements in state-of-the-art production operations, quickly reconfigured and extended using the full item range:
A clear design language, high-end industrial look and range of connection options are the hallmarks of the item Installation Profiles for applications on production lines and in laboratories. They are the ideal option when supplying work benches with compressed air, electricity and network access:
Thanks to its compact and robust design, the item Installation Column is ideally suited for all aspects of logistics operations and can be fitted out with numerous additional components if necessary to help staff manage goods flows:
A stable Base Plate anchored securely to the floor ensures the item Installation Column stands firm. The Line 8 system groove also provides a stable connection point for guard elements. Additional accessories make the item Installation Column an important contributing factor to machine safety:
Either as the ideal space-saving connection point or simply integrated directly into a machine’s structure – the item Installation Column is a versatile basis for housing the operating elements of a machine control system:
Enjoy maximum flexibility when planning your item Installation Column. Not only can you make the most of countless quality components from item, there are also Adapters for integrating conventional control circuit devices with a diameter of 22 mm. What’s more, the Installation Column is compatible with the item MB Building Kit System. Our customer advisers are more than happy to help you plan your own custom configuration.
Download the handy factsheet as a PDF – with all the example applications for the item Installation Column, accessory recommendations and direct links to the Online Shop. It’s everything you need to know in just one document.