Linear Units, Motors, Gearboxes and Controllers – all from a single source. Unique configuration software is used to design the optimum solution that is neither oversized nor undersized.

Linear technology by item
Your fully inclusive, worry-free package
- Wide selection of drive solutions
 - Software for speedy selection and design tasks
 - Preconfigured and ready-to-install automation solutions
 

Precision and dynamics with long travel
Linear Unit KGT 6 60 P20 is perfect for high-precision applications. An encapsulated ball screw drive on the inside ensures the carriage is reliably positioned while keeping everything running smoothly with minimal vibration over long travel distances.
Linear Unit KGT 6 60 P20
- Repeatability: 0.01 mm
 - Smooth running over long travel – max. 2600 mm
 - Max. speed: 1 m/s
 - Travelling spindle supports prevent loss of dynamics
 

Compact and highly integrated
Servo Controller BL 1-04/C includes all key functions and interfaces as standard. A single-phase controller with short sampling times and a cutting-edge programming environment make productive applications possible.
Servo Controller BL 1-04/C
- Fieldbus and STO interfaces as standard
 - Compact design – very space-saving solution
 - Rapid startup using item MotionSoft
 - Efficient programming of motion profiles, including I/O simulation
 

Turnkey all-in-one package
item MotionKits are turnkey solutions in three set stroke lengths at attractive package prices. These perfectly coordinated, all-in-one packages consist of a Linear Unit KGT 6 60, Motor and Controller.
item MotionKits
- 3 lengths – 600 mm, 1400 mm, 2600 mm
 - One-stop shop: Linear Unit, Motor, Controller
 - Attractive package price
 - Can be combined for multi-axis handling
 

Custom configuration
The unique configuration software item MotionDesigner (iMD) takes your data and finds your ideal combinations of Linear Unit, Motor and Controller in a matter of seconds. This ensures you get a package that suits your transport task 100%.
item MotionDesigner
- Configure perfectly coordinated solutions
 - Input limits are dynamically adjusted
 - Video tutorials with tips and assistance
 - Full documentation for your drive solution
 

The item Automation System
Get an overview of the complete item linear technology portfolio or take some inspiration from a whole host of example applications.
                        item Industrietechnik is the pioneer in building kit systems for industrial applications and a global market leader.
Experience
Selection & availability
Everything for state-of-the-art production

Personal advice
We will be happy to advise you on your individual application: