Made to measure solutions available on request

Alongside the fixed-price solutions shown here, made-to-measure solutions are also possible. We will be happy to give you a personalised quotation.

Fast delivery, preassembled

We deliver your order fully assembled and ready to use.

Stable and reliable

All solutions are based on products that have been tried and tested over decades as protective components in global mechanical and factory equipment engineering applications.

Sneeze guards to boost hygiene and safety

Our solutions for sneeze and cough protection offer enhanced hygiene and safety for you and your staff. Available as a countertop or full-height guard in three standard sizes or as a made-to-measure solution for your specific application – for example, as a sneeze guard for service stations, supermarkets, retailers and catering businesses.

The benefits of our PET-G plastic panels:

  • Suitable for cleaning and disinfection with alcohol-based cleaners, without resulting in stress cracks or clouding
  • Considerably higher impact resistance, excellent transparency and enhanced colour fidelity
  • Excellent chemical resistance and also suitable for outdoor use thanks to UV resistance


Sneeze guards in various designs

  • Countertop Guard (large) – KL10028162-1 (Art.Nr.: 0.0.703.27)
    Dimensions (width/height/depth): 1500 mm x 1000 mm x 350 mm
  • Countertop Guard (small) – KL10028125-1 (Art.Nr.: 0.0.703.26)
    Dimensions (width/height/depth): 750 mm x 1000 mm x 350 mm
  • Full-Height Guard with Shelf – KL10028167-1 (Art.Nr.: 0.0.703.28)
    Dimensions (width/height/depth): 750 mm x 2100 mm x 650 mm
  • Easily adjustable, frameless transparent partition – KL10028221-1 (Art.-Nr.: 0.0.703.54)
    Dimensions (width/height/depth): 969 mm x 805 mm x 350 mm


Custom made solutions with PET-G plastic panels

  • Modular counter protection with dispensing chute– KL10028309-1 (Art.-Nr.: 0.0.703.52)
    Dimensions (width/height/depth): 2298 mm x 2096 mm x 500 mm
  • Three-sided protective wall for the checkout area with service opening– KL10028261-1 (Art.-Nr.: 0.0.703.53)
    Dimensions (width/height/depth): 1100 mm x 2200 mmx 750 mm
  • Made to measure
    If none of the solutions shown here are suitable for your specific application, we will work with you to develop something appropriate. Please send a no-obligation enquiry to our sales team using the form at the bottom of the page and we will get in touch with you.

Example applications for standard-sized solutions

Countertop guard (large): ): This countertop guard’s width of 1.5 metres makes it ideal as a sneeze guard on large counters in pharmacies, hotels and doctors’ surgeries.


ORDER NOW

Countertop guard (small): At 75 centimetres wide, this sneeze guard is perfect for mounting on counters in kiosks or supermarkets, for example, or wherever space is at a premium.

ORDER NOW

Full-height guard with shelf: At over 2 metres high, this guard can be used wherever staff come into contact with customers while standing – for example, as a sneeze guard at a restaurant entrance or when accepting a job at a car workshop.

ORDER NOW



Modular counter protection with dispensing chute: As protection at serving counters, multiple segments can be joined together in any length. They provide the necessary distance and ensure hygiene through transparent panes made of shatterproof PET-G. The inclined serving shaft ensures the contact-free dispensing of goods at a bakery, kiosk or supermarket.


Order now

Three-sided protective wall for the checkout area with service opening: The protective wall increases safety for cashiers by means of a three-sided spit guard made of shatterproof PET-G. The service opening allows for the use of terminals for cashless payments in supermarkets. The height and length of the transparent protective screens can be easily adjusted to the height of the checkout counter and the conveyor belt. The dimensions of the ready-to-use solution are suitable for many current checkout designs.

Order now

Easily adjustable, frameless transparent partition: The protective pane made of clear, impact-resistant polymer (PET-G) is held by two stands at the sides. The clamps for surface mounting make it very easy to adjust the height of the screen in a few seconds. This means that the partition can either be flush with the bottom or leave a gap.


Order now


Hand Sanitiser Stand in two sizes – the perfect complement to sneeze guards

Regular and thorough hand washing is important for health and hygiene, particularly when it comes to catering, but also generally. However, this isn’t always practical everywhere. In such situations, disinfection is the recommended alternative. A stand for hand sanitiser is thus the perfect complement to cough and sneeze guards. Like Countertop and Full-Height Guards, our Hand Sanitiser Stands are delivered preassembled.

Choose the optimum size for your specific application

  • Hand Sanitiser Stand (large) with Drip Tray and Document Holder (A3 format) for Displaying Hygiene Information – KL10028208-1 (Art.Nr.: 0.0.703.29)
    Dimensions (width/height/depth): 600 mm x 1825 mm x 630 mm

    ORDER NOW
  • Hand Sanitiser Stand (small) with Drip Tray – KL10027736-1 (Art.Nrn.: 0.0.703.30)
    Dimensions: Height 1110 mm, Base Plate Ø 400 mm

    ORDER NOW

item Industrietechnik is the pioneer in building kit systems for industrial applications and a global market leader.

  • Experience
    item has been developing and distributing high-quality solutions for engineering machinery, fixtures and plants since 1976.
  • Selection & availability
    The product portfolio comprises more than 3,000 high-quality components that can be supplied very quickly thanks to our state-of-the-art logistics systems.
  • Everything for state-of-the-art production
    item helps its customers build machine bases, work benches, automation solutions and lean production applications.

If none of the solutions shown here are suitable for your specific application, please send a no-obligation enquiry. Together, we’ll find the right solution.

Are you interested? Fill out the form and we will contact you as soon as possible!